Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
SPC-PHB Type - Plug
Bill of material
SPC-04PHB-BLU POM NBR
CNSORDERNO
Order number
SPC-04PHB-BLU POM NBR
ASSYNO
Assy No.
CB64645
S
Application (Tube)
4mm ID
BV
Built-in Valve
With
MT
Material
POM
M
Mass
5.9 g
CL
Color
Blue
L
(40) mm
A
10 mm
H
Hex.14 mm
T
ΦT
4.8 mm
B
ΦB
2.5 mm
F
5 or less mm
J
ΦJ
11.1 +0.3 0 mm
SM
Seal material
NBR
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031